??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1112.300 Slotted Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1112. - Slotted Clamping Angles
Bill of material
1112.300 Slotted Clamping Angles
BESTNR
Ref. No.
1112.300
B1
70 mm
H1
100 mm
L1
100 mm
L2
39 mm
L3
25 mm
B2
14 mm
B3
24 mm
H2
10 mm
H3
20 mm
H4
39 mm
H5
30 mm
D
13 mm
N
2
G
Weight
2150 g
SYSTEM
System
V70
Embedded user actions